??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 235K-H-NO-C-A2-PU-02
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 235K-H-NO-C-A2-PU-02
VERF
Availability
Available
BC
Order code
BMF00L4
TC
Product identifier
BMF 235K-H-NO-C-A2-PU-02
PX
Product view
54550_00
ICON
WEBINC
Product family
Teachable;T-slot;Cylinder with tie rod
W
Weight
0.073 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF00L4
DESCRIPT
Description
Dimension = 23.5 x 6.2 x 5 mm, Cable = PUR, 2 m, Application = Pneumatic cylinder with T-slot. For dimensions, see sketch in product view., Mounting part = can be installed in T-slot from above, Teach function = 2 switching points, Housing material = PA 12, Switching output = NPN normally closed (NC), Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.